??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25163.0105 Hinge
HELP_VARIABLE
Company
Halder
Description
EH 25163. - Hinges Zinc die-cast
Bill of material
25163.0105 Hinge
BESTNR
Ref. No.
25163.0105
ROT
Rotation
°
MAT
Material
Zinc-die cast, black
B1
60 mm
B2
36 mm
B3
20 mm
D
8.3 mm
H1
18.5 mm
H2
7.5 mm
H3
9.5 mm
H4
19 mm
L1
60 mm
L2
36 mm
TEMPMAX
Temperature
80 °C
G
Weight
140 g
Embedded user actions